??
CAD model selection
Selectable products: 1
91348
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800BS - Vertical toggle clamp with safety latch, black
Bill of material
91348
BESTNR
Order No.
91348
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M 6x 46 mm
GEW
Weight
260 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
52 mm
C
20.0 mm
D
Diameter
5.5 mm
E
25 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
11 mm
H
23.0 mm
H1
139.5 mm
HWN
HW min.
-4.4 mm
HWX
HW max.
4.4 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
78 mm
L2
88 mm
M
23 - 31 mm
M1
27 mm
N
43 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091347
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91348
Order No.91348
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 197.00EUR
Gross list prices from 1087.00EUR
Gross list prices from 10079.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D