??
CAD model selection
Selectable products: 1
90423
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830B - Horizontal toggle clamp, black, with horizontal base
Bill of material
90423
BESTNR
Order No.
90423
GR
Size
0
PDF
catalog sheet
PDF
F1
Force F1
0.30 kN
F2
Force F2
0.4 kN
AS
Clamping screw
M4 x 34 mm
GEW
Weight
60 g
WB
Angle range
°
W1
Angle ALPHA (α)
90 °
A
4 mm
B
28 mm
C
11.5 - 15.5 mm
D
Diameter
4.6 mm
D1
Diameter
- mm
E
9.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
5.5 mm
H
14.5 mm
H1
23.0 mm
H2
34.0 mm
HWN
HW min.
-7.4 mm
HWX
HW max.
2.7 mm
I
7.5 mm
K
6.25 mm
L
- mm
L1
79 mm
M
16.0
M1
- mm
N
25.0 mm
P
25.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090425
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D