??
CAD model selection
Selectable products: 1
456400
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832B - Horizontal toggle clamp, black, with vertical base
Bill of material
456400
BESTNR
Order No.
456400
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
AS
Clamping screw
- mm
GEW
Weight
170 g
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
6 mm
B
64.0 mm
C
26.0 mm
D
Diameter
5.5 mm
D1
Diameter
5.6 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
32.5 mm
F
16 mm
H
40 mm
H1
61 mm
HWMIN
0.0 mm
HWMAX
0.0 mm
I
13.2 mm
K
6.0 mm
L
12.7 mm
L1
164 mm
M
29.5 - 34 mm
M1
34 mm
N
21 mm
O
5 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772456405
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D