??
CAD model selection
Selectable products: 1
482471
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832B - Horizontal toggle clamp, black, with vertical base
Bill of material
482471
BESTNR
Order No.
482471
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.8 kN
F2
Force F2
1.1 kN
AS
Clamping screw
- mm
GEW
Weight
95 g
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
5 mm
B
41.5 mm
C
13 - 15.5 mm
D
Diameter
5.2 mm
D1
Diameter
- mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
18.5 mm
F
8 mm
H
32 mm
H1
42 mm
HWMIN
0.0 mm
HWMAX
0.0 mm
I
10.0 mm
K
5.5 mm
L
- mm
L1
120 mm
M
23.5 - 25.5 mm
M1
24.5 mm
N
18 mm
O
5 mm
P
34.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772482473
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D