??
CAD model selection
Selectable products: 1
90381
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832B - Horizontal toggle clamp, black, with vertical base
Bill of material
90381
BESTNR
Order No.
90381
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 63 mm
GEW
Weight
320 g
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
73.0 mm
C
25.5 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
36.0 mm
F
14 mm
H
48 mm
H1
65 mm
HWMIN
9.5 mm
HWMAX
22.0 mm
I
15.0 mm
K
7.0 mm
L
13 mm
L1
206 mm
M
37.5 - 42.5 mm
M1
42 mm
N
27 mm
O
6 mm
P
50.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090388
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D