??
CAD model selection
Selectable products: 1
99648
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832BS - Horizontal toggle clamp with safety latch, black, open clamping arm and horizontal base
Bill of material
99648
BESTNR
Order No.
99648
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 63
GEW
Weight
390 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
8.0 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
37.0 mm
F
14 mm
H
49 mm
H1
65 mm
H2
86 mm
HWN
HW min.
9.0 mm
HWX
HW max.
22.0 mm
I
15 mm
K
7 mm
L
13 mm
L1
206 mm
M
38 - 42 mm
M1
42 mm
N
47 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772099640
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99648
Order No.99648
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 177.50EUR
Gross list prices from 1070.00EUR
Gross list prices from 10062.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D