??
CAD model selection
Selectable products: 2
90670
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835B - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
90670
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F2
Force F2
kN
GEW
Weight
g
A
mm
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
F
mm
H
34.0 mm
H1
mm
H2
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
27.0 mm
N
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D