??
CAD model selection
Selectable products: 1
90670
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835B - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
90670
BESTNR
Order No.
90670
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
GEW
Weight
190 g
A
6.2 mm
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
B
64 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
4.8 mm
E
38.6 mm
F
11.0 mm
H
34.0 mm
H1
61 mm
H2
67 mm
I
13.2 mm
K
6.00 mm
L
13.1 mm
L1
173.5 mm
M
23 - 28 mm
M1
27.0 mm
N
21 mm
O
5 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090678
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D