??
CAD model selection
Selectable products: 1
90696
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835B - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
90696
BESTNR
Order No.
90696
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.80 kN
F2
Force F2
2.5 kN
GEW
Weight
210 g
A
8.0 mm
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
34.5 mm
F
16.5 mm
H
34.0 mm
H1
65 mm
H2
86 mm
I
15.0 mm
K
7.00 mm
L
13 mm
L1
206.0 mm
M
22.5 - 27.5 mm
M1
27.0 mm
N
27 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090692
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90696
Order No.90696
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 145.50EUR
Gross list prices from 1040.80EUR
Gross list prices from 10036.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.