??
CAD model selection
Selectable products: 2
90712
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835BS - Horizontal toggle clamp with safety latch
Bill of material
90712
BESTNR
Order No.
PDF
catalog sheet
PDF
GR
Size
F1
Force F1
kN
F2
Force F2
kN
GEW
Weight
g
POS
Position
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
F
mm
H
34.0 mm
H1
mm
H2
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
27 mm
N
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
VERSHA
fuer Konfiguration
AS
Clamping screw
mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90712
Order No.90712
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 155.50EUR
Gross list prices from 1050.00EUR
Gross list prices from 10044.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D