??
CAD model selection
Selectable products: 1
90662
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835BS - Horizontal toggle clamp with safety latch
Bill of material
90662
BESTNR
Order No.
90662
PDF
catalog sheet
PDF
GR
Size
3
F1
Force F1
1.80 kN
F2
Force F2
2.5 kN
GEW
Weight
45 g
POS
Position
A
8.0 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
34.5 mm
F
16.5 mm
H
34.0 mm
H1
65 mm
H2
86 mm
I
15.0 mm
K
7.00 mm
L
13 mm
L1
206.0 mm
M
22.5-27.5 mm
M1
27 mm
N
46.5 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090661
VERSHA
fuer Konfiguration
353
AS
Clamping screw
M8 x 45 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90662
Order No.90662
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 162.50EUR
Gross list prices from 1055.50EUR
Gross list prices from 10049.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.