??
CAD model selection
Selectable products: 1
90712
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835BS - Horizontal toggle clamp with safety latch
Bill of material
90712
BESTNR
Order No.
90712
PDF
catalog sheet
PDF
GR
Size
2
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
GEW
Weight
35 g
POS
Position
A
6.2 mm
B
64 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
4.8 mm
E
38.6 mm
F
11.0 mm
H
34.0 mm
H1
61 mm
H2
67 mm
I
13.2 mm
K
6.00 mm
L
13.1 mm
L1
173.5 mm
M
23 - 28 mm
M1
27 mm
N
48.0 mm
O
5 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090715
VERSHA
fuer Konfiguration
352
AS
Clamping screw
M6 x 35 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D