??
CAD model selection
Selectable products: 1
99622
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6880B - Clamping screw, black, for push-pull type clamps
Bill of material
99622
BESTNR
Order No.
99622
GR
Size
1
PDF
catalog sheet
PDF
SCH
Screw DIN 933
M 4x 20 mm
L
23 mm
L3MIN
L3 min.
10 mm
L3MAX
L3 max.
17 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
GEW
Weight
4 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772099626
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D