??
CAD model selection
Selectable products: 1
99705
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6880B - Clamping screw, black, for push-pull type clamps
Bill of material
99705
BESTNR
Order No.
99705
GR
Size
2
PDF
catalog sheet
PDF
SCH
Screw DIN 933
M 6x 25 mm
L
35 mm
L3MIN
L3 min.
17 mm
L3MAX
L3 max.
25 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
GEW
Weight
15 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772099701
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99705
Order No.99705
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.50EUR
Gross list prices from 108.55EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.