??
CAD model selection
Selectable products: 1
557077
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6887 B - U-washer, matte-black
Bill of material
557077
BESTNR
Order No.
557077
GR
Size
3
PDF
catalog sheet
PDF
AS
Clamping screw
M 8
A
Diameter
8.3 mm
B
14.6 mm
C
7.2 mm
D
18.6 mm
E
20 mm
GEW
Weight
7 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772004941
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D