??
CAD model selection
Selectable products: 1
99614
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6890B - Clamping screw, black
Bill of material
99614
BESTNR
Order No.
99614
PDF
catalog sheet
PDF
GR
Size
0
MXL
Thread x Length
M4 x 34,5 mm
D
Diameter
10 mm
D1
Diameter
- mm
L3N
L3 min.
11.5 mm
L3X
L3 max.
22.5 mm
L3
Adjustment distance
mm
Enter value for L3
Adjustment distance
mm
cm
inch
ft
GEW
Weight
6 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772099619
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D