??
CAD model selection
Selectable products: 1
99655
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6890B - Clamping screw, black
Bill of material
99655
BESTNR
Order No.
99655
PDF
catalog sheet
PDF
GR
Size
3
MXL
Thread x Length
M8 x 63 mm
D
Diameter
18 mm
D1
Diameter
12.0 mm
L3N
L3 min.
27.0 mm
L3X
L3 max.
37.0 mm
L3
Adjustment distance
mm
Enter value for L3
Adjustment distance
mm
cm
inch
ft
GEW
Weight
39 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772099657
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D