??
CAD model selection
Selectable products: 4
555062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
555062
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F2
Force F2
kN
F3
F3 = maximum clamping force at 6 bar
kN
F4
F4 = maximum clamping force at 6 bar
kN
F5
piston force F5
kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
dm³
AS
Clamping screw
mm
GEW
Weight
g
POS
Position
WA
Oeffnungswinkel ALPHA
°
A
mm
B
mm
C
mm
D
Diameter
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
mm
F
mm
H
mm
H1
mm
H2
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
N
mm
R
Thread
mm/INCH
W
Diameter
mm
KD
Piston diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number555062
Order No.555062
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1265.00EUR
Gross list prices from 10246.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D