??
CAD model selection
Selectable products: 1
555062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
555062
BESTNR
Order No.
555062
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
F3
F3 = maximum clamping force at 6 bar
0.70 kN
F4
F4 = maximum clamping force at 6 bar
1.00 kN
F5
piston force F5
0.30 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.26 dm³
AS
Clamping screw
M6 x 35 mm
GEW
Weight
600 g
POS
Position
WA
Oeffnungswinkel ALPHA
91.5 °
A
6 mm
B
51.5 mm
C
20 mm
D
Diameter
5.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
25 mm
F
11 mm
H
26.0 mm
H1
62.0 mm
H2
42.5 mm
HWMIN
-1.0 mm
HWMAX
7.0 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
145.0 mm
M
27 mm
N
54.5 mm
R
Thread
M5 mm/INCH
W
Diameter
12 mm
KD
Piston diameter
25 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004019
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D