??
CAD model selection
Selectable products: 1
555063
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
555063
BESTNR
Order No.
555063
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
2.5 kN
F3
F3 = maximum clamping force at 6 bar
0.65 kN
F4
F4 = maximum clamping force at 6 bar
1.10 kN
F5
piston force F5
0.50 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.35 dm³
AS
Clamping screw
M8 x 45 mm
GEW
Weight
1005 g
POS
Position
WA
Oeffnungswinkel ALPHA
90.0 °
A
8 mm
B
78.0 mm
C
20 mm
D
Diameter
7.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
36 mm
F
19 mm
H
36.5 mm
H1
82.0 mm
H2
69.0 mm
HWMIN
5.4 mm
HWMAX
14.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
165.5 mm
M
32 mm
N
62.5 mm
R
Thread
G 1/8 mm/INCH
W
Diameter
16 mm
KD
Piston diameter
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004026
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D