??
CAD model selection
Selectable products: 1
555064
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
555064
BESTNR
Order No.
555064
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
F3
F3 = maximum clamping force at 6 bar
1.50 kN
F4
F4 = maximum clamping force at 6 bar
2.20 kN
F5
piston force F5
0.75 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.80 dm³
AS
Clamping screw
M8 x 65 mm
GEW
Weight
1520 g
POS
Position
WA
Oeffnungswinkel ALPHA
90.5 °
A
10 mm
B
101.0 mm
C
32 mm
D
Diameter
8.6 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
45 mm
F
25 mm
H
45.0 mm
H1
99.5 mm
H2
92.0 mm
HWMIN
-3.0 mm
HWMAX
25.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
196.0 mm
M
45 mm
N
77.5 mm
R
Thread
G 1/8 mm/INCH
W
Diameter
16 mm
KD
Piston diameter
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004033
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D