??
CAD model selection
Selectable products: 1
559791
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820P - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559791
BESTNR
Order No.
559791
GR
Size
0
PDF
catalog sheet
PDF
F1
Force F1
0.5 kN
F2
Force F2
0.7 kN
F3
F3 = maximum clamping force at 6 bar
0.07 kN
F4
F4 = maximum clamping force at 6 bar
0.09 kN
F5
piston force F5
38 N
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.03 dm³
AS
Clamping screw
M4 x 25 mm
GEW
Weight
125 g
POS
Position
A
4 mm
B
31 mm
C
13.5 mm
D
Diameter
4.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
14 mm
F
5.5 mm
G
M4 mm
H
20 mm
H1
46 mm
H2
23.0 mm
HWMAX
6.0 mm
HWMIN
-1.0 mm
I
8 mm
K
5.0 mm
L
- mm
L1
132 mm
M
23 mm
N
33 mm
N1
29 mm
W
Diameter
4 mm
KD
Kolben-Ø
10 mm
DS
Durchmesser fuer Druckluftschlauch Außen-Ø
4 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020958
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D