??
CAD model selection
Selectable products: 1
559792
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820P - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559792
BESTNR
Order No.
559792
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.8 kN
F2
Force F2
1.1 kN
F3
F3 = maximum clamping force at 6 bar
0.13 kN
F4
F4 = maximum clamping force at 6 bar
0.18 kN
F5
piston force F5
60 N
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.06 dm³
AS
Clamping screw
M5 x 30 mm
GEW
Weight
400 g
POS
Position
A
5 mm
B
39 mm
C
16.0 mm
D
Diameter
4.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
18 mm
F
6.0 mm
G
M6 mm
H
23 mm
H1
50 mm
H2
34.5 mm
HWMAX
6.0 mm
HWMIN
-2.0 mm
I
10 mm
K
6.0 mm
L
- mm
L1
145 mm
M
24 mm
N
34 mm
N1
33 mm
W
Diameter
6 mm
KD
Kolben-Ø
12 mm
DS
Durchmesser fuer Druckluftschlauch Außen-Ø
6 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020965
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559792
Order No.559792
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1220.00EUR
Gross list prices from 10208.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D