??
CAD model selection
Selectable products: 1
559793
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820P - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559793
BESTNR
Order No.
559793
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
F3
F3 = maximum clamping force at 6 bar
0.35 kN
F4
F4 = maximum clamping force at 6 bar
0.50 kN
F5
piston force F5
170 N
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.17 dm³
AS
Clamping screw
M6 x 35 mm
GEW
Weight
600 g
POS
Position
A
6 mm
B
52 mm
C
20.0 mm
D
Diameter
5.4 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
25 mm
F
11.0 mm
G
M8 mm
H
27 mm
H1
63 mm
H2
42.5 mm
HWMAX
8.0 mm
HWMIN
1.0 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
163 mm
M
27 mm
N
44 mm
N1
54 mm
W
Diameter
8 mm
KD
Kolben-Ø
20 mm
DS
Durchmesser fuer Druckluftschlauch Außen-Ø
6 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020972
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D