??
CAD model selection
Selectable products: 1
559794
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820P - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559794
BESTNR
Order No.
559794
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.4 kN
F2
Force F2
2.5 kN
F3
F3 = maximum clamping force at 6 bar
0.55 kN
F4
F4 = maximum clamping force at 6 bar
1.00 kN
F5
piston force F5
265 N
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.30 dm³
AS
Clamping screw
M8 x 45 mm
GEW
Weight
800 g
POS
Position
A
8 mm
B
78 mm
C
20.0 mm
D
Diameter
7.1 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
37 mm
F
19.0 mm
G
M10x1.25 mm
H
38 mm
H1
84 mm
H2
69.0 mm
HWMAX
16.0 mm
HWMIN
7.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
205 mm
M
32 mm
N
50 mm
N1
59 mm
W
Diameter
10 mm
KD
Kolben-Ø
25 mm
DS
Durchmesser fuer Druckluftschlauch Außen-Ø
6 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020996
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559794
Order No.559794
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1233.00EUR
Gross list prices from 10221.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.