??
CAD model selection
Selectable products: 1
559770
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825A - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559770
BESTNR
Order No.
559770
GR
Size
6
PDF
catalog sheet
PDF
F1
Force F1
12 kN
F2
Force F2
18 kN
F3
F3 = maximum clamping force at 6 bar
2.5 kN
F4
F4 = maximum clamping force at 6 bar
3.5 kN
F5
Force F5
1.00 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
1.80 dmĀ³
GEW
Weight
6965 g
POS
Position
mm
A
20 mm
B
90 mm
C
55 mm
D
Diameter
11 mm
D1
Diameter
8.2 mm
E
60 mm
E1
53.0 mm
E2
79.0 mm
F
10.0 mm
G
M16 x 1,50 mm
H
61 mm
H1
147 mm
H2
68 mm
H3
12 mm
I
40 mm
K
11.0 mm
L1
333 mm
M
83 mm
N
105 mm
N1
100 mm
P
85.0 mm
R
G1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020903
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D