??
CAD model selection
Selectable products: 1
559771
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825A - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559771
BESTNR
Order No.
559771
GR
Size
8
PDF
catalog sheet
PDF
F1
Force F1
20 kN
F2
Force F2
30 kN
F3
F3 = maximum clamping force at 6 bar
4.0 kN
F4
F4 = maximum clamping force at 6 bar
6.0 kN
F5
Force F5
1.80 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
4.30 dmĀ³
GEW
Weight
12785 g
POS
Position
mm
A
30 mm
B
128 mm
C
80 mm
D
Diameter
13 mm
D1
Diameter
13.0 mm
E
95 mm
E1
69.5 mm
E2
109.5 mm
F
9.5 mm
G
M16 x 1,50 mm
H
86 mm
H1
196 mm
H2
110 mm
H3
12 mm
I
60 mm
K
12.5 mm
L1
404 mm
M
111 mm
N
135 mm
N1
123 mm
P
112.5 mm
R
G1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
63 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020910
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D