??
CAD model selection
Selectable products: 1
AMF92106
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825CE-0-1 - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
AMF92106
BESTNR
Order No.
92106
GR
Size
0
PDF
catalog sheet
PDF
F1
Force F1
0.6 kN
F2
Force F2
1.0 kN
F3
F3 = maximum clamping force at 6 bar
0.2 kN
F4
F4 = maximum clamping force at 6 bar
0.4 kN
F5
piston force F5
0.10 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.10 dm3
POS
Position
A
5 mm
B
34 mm
C
11 mm
C1
15 mm
D
Diameter
4.5 mm
D1
Diameter
5.5 mm
E
14 mm
F
7 mm
G
M6 mm
H
26 mm
H1
53 mm
H2
23 mm
H3
6 mm
I
10 mm
K
5.5 mm
K1
5 mm
L1
195 mm
M
27 mm
N
35 mm
N1
27.5 mm
P
Diameter
22 mm
R
M 5 mm/INCH
W
Diameter
6 mm
KO
Piston dia. = Cylinder dia. required for piston force F5 at 6 bar air pressure.
16 mm
KH
Piston stroke
40 mm
GEW
Weight
260 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092108
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D