??
CAD model selection
Selectable products: 1
AMF92122
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825CE-0-1 - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
AMF92122
BESTNR
Order No.
92122
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.8 kN
F2
Force F2
1.2 kN
F3
F3 = maximum clamping force at 6 bar
0.6 kN
F4
F4 = maximum clamping force at 6 bar
0.8 kN
F5
piston force F5
0.19 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.15 dm3
POS
Position
A
6 mm
B
40 mm
C
14 mm
C1
20 mm
D
Diameter
7.0 mm
D1
Diameter
6.5 mm
E
17 mm
F
9 mm
G
M8 mm
H
37 mm
H1
68 mm
H2
28 mm
H3
6 mm
I
12 mm
K
8.0 mm
K1
6 mm
L1
238 mm
M
35 mm
N
50 mm
N1
34 mm
P
Diameter
28 mm
R
G1/8 mm/INCH
W
Diameter
8 mm
KO
Piston dia. = Cylinder dia. required for piston force F5 at 6 bar air pressure.
20 mm
KH
Piston stroke
40 mm
GEW
Weight
500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092122
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92122
Order No.92122
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1517.00EUR
Gross list prices from 4467.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.