??
CAD model selection
Selectable products: 1
559773
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6826A - Heavy pneumatic toggle clamp with vertical cylinder attachment
Bill of material
559773
BESTNR
Order No.
559773
GR
Size
6
PDF
catalog sheet
PDF
F1
Force F1
12 kN
F2
Force F2
18 kN
F3
F3 = maximum clamping force at 6 bar
2.5 kN
F4
F4 = maximum clamping force at 6 bar
3.5 kN
F5
piston force F5
1.00 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
1.60 dm³
WB
Angle range
°
A
20 mm
B
91 mm
D
Diameter
13 mm
D1
Diameter
8.2 mm
E
60 mm
E1
54 mm
E2
80 mm
F
10.0 mm
H
69 mm
H1
154.5 mm
H2
68.5 mm
H3
15 mm
H4
221 mm
I
40 mm
K
12 mm
L
33.5 mm
L1
120.0 mm
M
83 mm
N
107 mm
N1
100 mm
O
M16 x 1,50 mm
P
73.5 mm
R
G 1/4 Inch
W
Diameter
20 mm
KD
Piston dia. = Cylinder dia. required for piston force F5 at 6 bar air pressure.
50 mm
GEW
Weight
6950 g
WIN
7.5 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020934
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559773
Order No.559773
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1943.00EUR
Gross list prices from 4896.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.