??
CAD model selection
Selectable products: 1
555083
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828H - Pneumatic clamp with lever, double-acting and with additional lever for manual opening and/or closing
Bill of material
555083
BESTNR
Order No.
555083
GR
Size
16
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
8 Nm
HHL
Lever left
-
HHR
Lever right
x
HM
Holding moment max.
25 Nm
POS
Position
A
10 mm
B
50 mm
C
2.5 mm
C1
32 mm
C2
18 mm
C3
6 mm
D1
Diameter
5.5 mm
D2
Diameter
4 mm
E
28 mm
E1
36 mm
E2
44 mm
H
7.5 mm
H1
7.5 mm
H2
123 mm
H3
12.0 mm
H4
57 mm
H5
96 mm
H6
20 mm
I
15 mm
J
44 mm
L
26 mm
N
16 mm
N1
10 mm
R
Thread
M5
T
7 mm
T1
5 mm
KD
Piston diameter
16 mm
GEW
Weight
320 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004200
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D