??
CAD model selection
Selectable products: 1
555084
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828H - Pneumatic clamp with lever, double-acting and with additional lever for manual opening and/or closing
Bill of material
555084
BESTNR
Order No.
555084
GR
Size
20
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
15 Nm
HHL
Lever left
-
HHR
Lever right
x
HM
Holding moment max.
54 Nm
POS
Position
A
12 mm
B
60 mm
C
3.0 mm
C1
39 mm
C2
22 mm
C3
8 mm
D1
Diameter
6.5 mm
D2
Diameter
5 mm
E
32 mm
E1
42 mm
E2
52 mm
H
15.0 mm
H1
14.0 mm
H2
158 mm
H3
15.0 mm
H4
69 mm
H5
120 mm
H6
25 mm
I
18 mm
J
53 mm
L
30 mm
N
20 mm
N1
15 mm
R
Thread
G1/8
T
8 mm
T1
6 mm
KD
Piston diameter
20 mm
GEW
Weight
700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004217
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number555084
Order No.555084
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1837.00EUR
Gross list prices from 10754.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D