??
CAD model selection
Selectable products: 1
555172
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828H - Pneumatic clamp with lever, double-acting and with additional lever for manual opening and/or closing
Bill of material
555172
BESTNR
Order No.
555172
GR
Size
25
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
25 Nm
HHL
Lever left
x
HHR
Lever right
-
HM
Holding moment max.
75 Nm
POS
Position
A
16 mm
B
75 mm
C
4.0 mm
C1
45 mm
C2
25 mm
C3
10 mm
D1
Diameter
8.5 mm
D2
Diameter
6 mm
E
40 mm
E1
53 mm
E2
65 mm
H
19.0 mm
H1
17.0 mm
H2
182 mm
H3
17.5 mm
H4
80 mm
H5
136 mm
H6
28 mm
I
22 mm
J
68 mm
L
35 mm
N
25 mm
N1
18 mm
R
Thread
G1/8
T
8 mm
T1
6 mm
KD
Piston diameter
25 mm
GEW
Weight
920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004262
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D