??
CAD model selection
Selectable products: 1
91843
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828M - Pneumatic toggle clamp, double-acting
Bill of material
91843
BESTNR
Order No.
91843
GR
Size
16
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
8
HM
Holding moment max.
25
GEW
Weight
300 g
A
10.5
B
50
POS
Position
C
2.5
C1
32
C2
18
C3
6
D1
5.5
D2
4
E
28
E1
36.0
E2
44
H
7.5
H1
7.5
H2
123.0
H3
12.0
H4
57
H5
96
H6
20
I
15
J
44
L
26
N
16
N1
10
R
M5
T
7
T1
5
KD
Piston diameter
16
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091842
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D