??
CAD model selection
Selectable products: 1
91868
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828M - Pneumatic toggle clamp, double-acting
Bill of material
91868
BESTNR
Order No.
91868
GR
Size
20
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
15
HM
Holding moment max.
54
GEW
Weight
550 g
A
12.5
B
60
POS
Position
C
3.0
C1
39
C2
22
C3
8
D1
6.5
D2
5
E
32
E1
42.0
E2
52
H
15.0
H1
14.0
H2
157.5
H3
15.0
H4
69
H5
119.5
H6
25
I
18
J
53
L
30
N
20
N1
15
R
G1/8
T
8
T1
6
KD
Piston diameter
20
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091866
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D