??
CAD model selection
Selectable products: 1
91884
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828M - Pneumatic toggle clamp, double-acting
Bill of material
91884
BESTNR
Order No.
91884
GR
Size
25
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
25
HM
Holding moment max.
75
GEW
Weight
850 g
A
16.5
B
75
POS
Position
C
4.0
C1
45
C2
25
C3
10
D1
8.5
D2
6
E
40
E1
52.5
E2
65
H
19.0
H1
17.0
H2
181.5
H3
17.5
H4
80
H5
135.5
H6
28
I
22
J
68
L
35
N
25
N1
18
R
G1/8
T
8
T1
6
KD
Piston diameter
25
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091880
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D