??
CAD model selection
Selectable products: 1
92072
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828SP - Clamp arm made of steel, for heavy pneumatic toggle clamp no. 6828U
Bill of material
92072
BESTNR
Order No.
92072
ARTNR
6828SPL-50
TYPVERS
left
GR
Size
50
PDF
catalog sheet
PDF
A
20.0 mm
A1
34 mm
A2
44 mm
A3
68 mm
B
144 mm
B1
30 mm
B2
30 mm
B3
105 mm
D
Diameter
9 mm
GEW
Weight
855 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772092078
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number92072
Order No.92072
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1163.50EUR
Gross list prices from 4156.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D