??
CAD model selection
Selectable products: 1
92098
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828SP - Clamp arm made of steel, for heavy pneumatic toggle clamp no. 6828U
Bill of material
92098
BESTNR
Order No.
92098
ARTNR
6828SPM-63
TYPVERS
middle
GR
Size
63
PDF
catalog sheet
PDF
A
20.0 mm
A1
0 mm
A2
0 mm
A3
78 mm
B
144 mm
B1
30 mm
B2
30 mm
B3
105 mm
D
Diameter
9 mm
GEW
Weight
1150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092092
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D