??
CAD model selection
Selectable products: 1
AMF93617
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829V - Link clamp, Flange version, double-acting, pneumatic
Bill of material
AMF93617
BESTNR
Order No.
93617
ARTNR
Article No.
AMF 6829V-32
PDF
catalog sheet
PDF
GR
Size
32
F3
0.37 kN
AS
Clamping screw
M 8 x 35 mm
GEW
Weight
950 g
A
18 mm
B
60 mm
D2
Diameter
6.5 mm
D3
Thread
M50 x1,5 m
POS
Position
E
22 mm
F
52 mm
G
45 mm
G6
23 mm
H
57 mm
HW
Stroke
H1
170 mm
H2
73 mm
H3
25 mm
H5
13 mm
H6
10.5 mm
I
20 mm
M
60 mm
P
80 mm
R
G 1/8
KD
32 mm
ALPHA
Angle ALPHA (α)
80 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093617
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D