??
CAD model selection
Selectable products: 1
AMF93641
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829V - Link clamp, Flange version, double-acting, pneumatic
Bill of material
AMF93641
BESTNR
Order No.
93641
ARTNR
Article No.
AMF 6829V-63
PDF
catalog sheet
PDF
GR
Size
63
F3
1.35 kN
AS
Clamping screw
M12 x 50 mm
GEW
Weight
2300 g
A
22 mm
B
88 mm
D2
Diameter
8.5 mm
D3
Thread
M80 x1,5 m
POS
Position
E
29.5 mm
F
74 mm
G
70 mm
G6
35 mm
H
68 mm
HW
Stroke
H1
211 mm
H2
80 mm
H3
25 mm
H5
11 mm
H6
9 mm
I
30 mm
M
89 mm
P
118 mm
R
G 1/8
KD
63 mm
ALPHA
Angle ALPHA (α)
63 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093648
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number93641
Order No.93641
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1814.00EUR
Gross list prices from 10737.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.