??
CAD model selection
Selectable products: 1
560007
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6850A - Push type pneumatic toggle clamp, Thrust clamp
Bill of material
560007
BESTNR
Order No.
560007
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
4 kN
F3
F3 = maximum clamping force at 6 bar
2.5 kN
F5
piston force F5
0.75 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.14 dmĀ³
AS
Clamping screw
M 8 x 35 mm
GEW
Weight
1800 g
HUB
Stroke
20 mm
POS
Position
mm
A
Diameter
12 mm
B
72 mm
C
41 mm
D
Diameter
6.5 mm
E
30 mm
H
33 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
21.5 mm
HWMAX
35 mm
K
28 mm
L1
232 mm
M
41 mm
N
73.5 mm
N1
83 mm
R
Thread
G 1/8 Inch
W
Diameter
16 mm
KD
Piston diameter
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021238
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D