??
CAD model selection
Selectable products: 1
560008
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6850A - Push type pneumatic toggle clamp, Thrust clamp
Bill of material
560008
BESTNR
Order No.
560008
GR
Size
5
PDF
catalog sheet
PDF
F1
Force F1
10 kN
F3
F3 = maximum clamping force at 6 bar
5.0 kN
F5
piston force F5
1.00 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.37 dmĀ³
AS
Clamping screw
M12 x 50 mm
GEW
Weight
3400 g
HUB
Stroke
29 mm
POS
Position
mm
A
Diameter
16 mm
B
98 mm
C
41 mm
D
Diameter
8.5 mm
E
50 mm
H
41 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
30.0 mm
HWMAX
50 mm
K
45 mm
L1
316 mm
M
41 mm
N
84.0 mm
N1
86 mm
R
Thread
G 1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021269
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D