??
CAD model selection
Selectable products: 1
560009
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6850A - Push type pneumatic toggle clamp, Thrust clamp
Bill of material
560009
BESTNR
Order No.
560009
GR
Size
7
PDF
catalog sheet
PDF
F1
Force F1
25 kN
F3
F3 = maximum clamping force at 6 bar
10.0 kN
F5
piston force F5
1.80 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.78 dmĀ³
AS
Clamping screw
M12 x 50 mm
GEW
Weight
7680 g
HUB
Stroke
38 mm
POS
Position
mm
A
Diameter
22 mm
B
105 mm
C
70 mm
D
Diameter
11.0 mm
E
50 mm
H
59 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
30.0 mm
HWMAX
50 mm
K
45 mm
L1
422 mm
M
57 mm
N
114.0 mm
N1
93 mm
R
Thread
G 1/4 Inch
W
Diameter
20 mm
KD
Piston diameter
63 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021351
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D