??
CAD model selection
Selectable products: 1
91488
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860P - Combination clamp, pneumatic
Bill of material
91488
BESTNR
Order No.
91488
GR
Size
2
PDF
catalog sheet
PDF
F1
2.0 kN
F2
2.0 kN
F3
0.5 kN
F4
0.25 kN
F5
0.35 kN
VN
0.35 dm3
GEW
Weight
1450 g
A
19.5 mm
B
56 mm
C
50 mm
D
6.5 mm
E
32 mm
POS
Position
F
10.5 mm
G
28.0 mm
H
46.0 mm
H1
88 mm
HW1N
HW1 min.
30.0 mm
HW1X
HW1 max.
40.0 mm
HW2N
HW2 min.
10.0 mm
HW2X
HW2 max.
20.0 mm
I
16 mm
K
12.5 mm
L
305 mm
M
55
N
75 mm
P
75 mm
R
Thread
G1/8 mm
W
Diameter
12 mm
KD
Piston diameter
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091484
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D