??
CAD model selection
Selectable products: 1
92403
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829AD - Adapter aluminium alloy
Bill of material
92403
BESTNR
Order No.
92403
GR
Size
12 / 16
PDF
catalog sheet
PDF
B
12 mm
D
Diameter
5.5 mm
D1
Diameter
10 mm
D2
Diameter
4.5 mm
H
5.0 mm
H1
7.0 mm
H2
6 mm
I
14 mm
L
30 mm
L1
13 mm
L2
22 mm
W
Diameter
8 mm
GEW
Weight
8 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092405
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92403
Order No.92403
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 147.50EUR
Gross list prices from 1042.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.