??
CAD model selection
Selectable products: 1
92429
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829AD - Adapter aluminium alloy
Bill of material
92429
BESTNR
Order No.
92429
GR
Size
25
PDF
catalog sheet
PDF
B
16 mm
D
Diameter
8.5 mm
D1
Diameter
14 mm
D2
Diameter
5.5 mm
H
6.5 mm
H1
8.0 mm
H2
8 mm
I
20 mm
L
50 mm
L1
25 mm
L2
38 mm
W
Diameter
14 mm
GEW
Weight
28 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092429
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D