??
CAD model selection
Selectable products: 1
92437
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829AD - Adapter aluminium alloy
Bill of material
92437
BESTNR
Order No.
92437
GR
Size
32 / 40
PDF
catalog sheet
PDF
B
19 mm
D
Diameter
8.5 mm
D1
Diameter
14 mm
D2
Diameter
7.0 mm
H
9.0 mm
H1
11.0 mm
H2
10 mm
I
25 mm
L
60 mm
L1
30 mm
L2
45 mm
W
Diameter
16 mm
GEW
Weight
50 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092436
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92437
Order No.92437
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 160.50EUR
Gross list prices from 1054.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.