??
CAD model selection
Selectable products: 1
92452
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829AD - Adapter aluminium alloy
Bill of material
92452
BESTNR
Order No.
92452
GR
Size
50 / 63
PDF
catalog sheet
PDF
B
25 mm
D
Diameter
10.5 mm
D1
Diameter
17 mm
D2
Diameter
9.0 mm
H
10.0 mm
H1
14.0 mm
H2
12 mm
I
30 mm
L
65 mm
L1
30 mm
L2
48 mm
W
Diameter
20 mm
GEW
Weight
80 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092450
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D