??
CAD model selection
Selectable products: 1
91397
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91397
BESTNR
Order No.
91397
ARTNR
Article No.
6829BL-12
PDF
catalog sheet
PDF
GR
Size
12
TYPV
version
left swinging
F3
Force
0.03 kN
ASC
Connecting thread for clamping screws
M 4 mm
GEW
Weight
200 g
POS
Position
OPT
Options
C
- mm
D2
Diameter
4.3 mm
D3
Thread
M 5 mm
D4
Diameter
4.3 mm
E
25.0 mm
F
35.0 mm
H
76 mm
H1
105 mm
H2
70 mm
H3
15 mm
H4
26 mm
H5
21 mm
H7
11 mm
H8
51.0 mm
I
12 mm
K
10.0 mm
M
31 mm
M1
20.0 mm
N
40 mm
O
Thread
M 5 mm
P
24 mm
R
Thread
M 5 mm/INCH
T8
5.0 mm
W
Diameter
8 mm
KD
Piston diameter
12 mm
Y
Clamping stroke
8.5 mm
KH
Stroke
17.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091392
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D