??
CAD model selection
Selectable products: 1
91405
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91405
BESTNR
Order No.
91405
ARTNR
Article No.
6829BL-16
PDF
catalog sheet
PDF
GR
Size
16
TYPV
version
left swinging
F3
Force
0.06 kN
ASC
Connecting thread for clamping screws
M 4 mm
GEW
Weight
300 g
POS
Position
OPT
Options
C
- mm
D2
Diameter
4.3 mm
D3
Thread
M 5 mm
D4
Diameter
4.3 mm
E
30.0 mm
F
41.0 mm
H
76 mm
H1
105 mm
H2
70 mm
H3
15 mm
H4
26 mm
H5
21 mm
H7
11 mm
H8
51.0 mm
I
12 mm
K
13.0 mm
M
31 mm
M1
21.0 mm
N
42 mm
O
Thread
M 5 mm
P
28 mm
R
Thread
M 5 mm/INCH
T8
4.5 mm
W
Diameter
8 mm
KD
Piston diameter
16 mm
Y
Clamping stroke
8.5 mm
KH
Stroke
17.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091408
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91405
Order No.91405
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1462.00EUR
Gross list prices from 10417.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.